SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
When higher current are required in the system and there are space constraints it is recommended to stack power planes to help carry the higher currents. These are mostly used at the Type-C connector where most of the room will be reserved for SSTX/RX, USB2, SBU, and CC signals. The table below summarizes the recommended widths for various VBUS currents.
VBUS CURRENT | TRACE WIDTH (0.5-oz COPPER) | TRACE WIDTH (1-oz COPPER) |
---|---|---|
1.5 A | 50 mil | 30 mil |
3 A | 100 mil | 60 mil |
5 A | 240 mil | 120 mil |
The figures below show the SSTXRX1, Power1, Power2, and SSTXRX2 layers and the VBUS routing for the two ports.