SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
GPIO16 and GPIO17 of the TPS65988 are intended for control of additional external power paths. These GPIO are active high when configured for external path control and disables in response to an OVP or UVP event. Over current protection and thermal shutdown are not available for external power paths controlled by GPIO16 and GPIO17.
GPIO16 and GPIO17 must be pulled to ground through an external pull-down resistor when utilized as external path control signals.