SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
The VIN_3V3 input is the main supply to the TPS65988 device. The VIN_3V3 switch (see Figure 8-9) is a unidirectional switch from VIN_3V3 to LDO_3V3, not allowing current to flow backwards from LDO_3V3 to VIN_3V3. This switch is on when 3.3 V is available. See Table 10-1 for the recommended external capacitance on the VIN_3V3 pin.