SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
Thunderbolt Controllers are capable generate USB3, DisplayPort and Thunderbolt Data. The Thunderbolt controller is also capable of muxing the appropriate super speed signal to the Type-C connector. Thunderbolt systems do not need a super speed mux for the Type-C connector. The table below summarizes the data capabilities of each Type-C port supporting Thunderbolt.
PROTOCOL | DATA | DATA ROLE |
---|---|---|
USB Data | USB3.1 Gen2 | Host (DFP) |
DisplayPort | DP1.2 | Host, DFP_D (Pin Assignment C, D, and E) |
Thunderbolt | PCIe/DP | Host/Device |