SLVSFN9A September 2020 – August 2021 TPS65988DK
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IH_CC_USB | Source Current through each C_CC pin when in a disconnected state and Configured as a Source advertising Default USB current to a peripheral device | 73.6 | 80 | 86.4 | µA | |
IH_CC_1P5 | Source Current through each C_CC pin when in a disconnected state when Configured as a Source advertising 1.5-A to a UFP | 165.6 | 180 | 194.4 | µA | |
IH_CC_3P0 | Source Current through each C_CC pin when in a disconnected state and Configured as a Source advertising 3.0-A to a UFP. | VIN_3V3 ≥ 3.135 V, VCC < 2.6 V | 303.6 | 330 | 356.4 | µA |
VD_CCH_USB | Voltage Threshold for detecting a Source attach when configured as a Sink and the Source is advertising Default USB current source capability | 0.15 | 0.2 | 0.25 | V | |
VD_CCH_1P5 | Voltage Threshold for detecting a Source advertising 1.5-A source capability when configured as a Sink | 0.61 | 0.66 | 0.7 | V | |
VD_CCH_3P0 | Voltage Threshold for detecting a Source advertising 3-A source capability when configured as a Sink | 1.16 | 1.23 | 1.31 | V | |
VH_CCD_USB | Voltage Threshold for detecting a Sink attach when configured as a Source and advertising Default USB current source capability. | IH_CC = IH_CC_USB | 1.5 | 1.55 | 1.65 | V |
VH_CCD_1P5 | Voltage Threshold for detecting a Sink attach when configured as a Source and advertising 1.5-A source capability | IH_CC = IH_CC_1P5 | 1.5 | 1.55 | 1.65 | V |
VH_CCD_3P0 | Voltage Threshold for detecting a Sink attach when configured as a Source and advertising 3.0-A source capability. | IH_CC = IH_CC_3P0 VIN_3V3 ≥ 3.135 V | 2.45 | 2.55 | 2.615 | V |
VH_CCA_USB | Voltage Threshold for detecting an active cable attach when configured as a Source and advertising Default USB current capability. | 0.15 | 0.2 | 0.25 | V | |
VH_CCA_1P5 | Voltage Threshold for detecting active cables attach when configured as a Source and advertising 1.5-A capability. | 0.35 | 0.4 | 0.45 | V | |
VH_CCA_3P0 | Voltage Threshold for detecting active cables attach when configured as a Source and advertising 3-A capability. | 0.75 | 0.8 | 0.85 | V | |
RD_CC | Pulldown resistance through each C_CC pin when in a disconnect state and configured as a Sink. LDO_3V3 powered. | V = 1 V, 1.5 V | 4.59 | 5.1 | 5.61 | kΩ |
RD_CC_OPEN | Pulldown resistance through each C_CC pin when in a disabled state. LDO_3V3 powered. | V = 0 V to LDO_3V3 | 500 | kΩ | ||
RD_DB | Pulldown resistance through each C_CC pin when LDO_3V3 unpowered | V = 1.5 V, 2.0 V | 4.08 | 5.1 | 6.12 | kΩ |
RFRSWAP | Fast Role Swap signal pull down | 5 | Ω | |||
VTH_FRS | Fast role swap request detection voltage threshold | 490 | 520 | 550 | mV |