SLVSFN9A September 2020 – August 2021 TPS65988DK
PRODUCTION DATA
Table 9-1 shows the Power Design parameters for the USB4 Device application.
POWER DESGIN PARAMETERS |
VALUE |
CURRENT PATH |
---|---|---|
UFP Source Port A |
5 V/9 V/15 V/20 V @ 5 A |
Host Charging VBUS |
DFP Source Port B/C/D |
5 V @ 9 A (3 A per port) |
DFP VBUS |
PP_CABLE Port A/B/C/D |
5 V @ 2 A (500 mA per port) |
VCONN Source |
DMC External Input Path |
20 V @ 10 A (Imax sensed) |
USB4 Device Input Power |
VIN_3V3 PD Controller & DMC |
3.3 V @ 150 mA (50 mA per device) |
PD Controller & DMC Power |