SLVSFN9A September 2020 – August 2021 TPS65988DK
PRODUCTION DATA
Each of the TPS65988DK's two I2C slave interfaces responds to two unique I2C addresses. The first address allows communication with Port 1 of the TPS65988DK and the second address allows communication with Port 2 of the TPS65988DK.
The boot flow sets the hardware configurable unique I2C addresses of the TPS65988DK before the port s are enabled to respond to I2C transactions. For the I2C1 interface, the unique I2C address es are determined by the analog level set by the analog ADCIN2 pin as shown in Table 8-2 and Table 8-3.
DEFAULT I2C UNIQUE ADDRESS | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Set by ADCIN2 divider, see I2C Pin Address Setting (ADCIN2) | R/W | ||||||
Note 1: Any bit is maskable for each port independently providing firmware override of the I2C address. |
DEFAULT I2C UNIQUE ADDRESS | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Set by ADCIN2 divider, see I2C Pin Address Setting (ADCIN2) | R/W | ||||||
Note 1: Any bit is maskable for each port independently providing firmware override of the I2C address. |
For the I2C2 interface, the unique I2C address is a fixed value as shown in Table 8-4 and Table 8-5.
DEFAULT I2C UNIQUE ADDRESS | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Set by ADCIN2 divider, see I2C Pin Address Setting (ADCIN2) | R/W | ||||||
Note 1: Any bit is maskable for each port independently, providing firmware override of the I2C address. |
DEFAULT I2C UNIQUE ADDRESS | |||||||
---|---|---|---|---|---|---|---|
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Set by ADCIN2 divider, see I2C Pin Address Setting (ADCIN2) | R/W | ||||||
Note 1: Any bit is maskable for each port independently, providing firmware override of the I2C address. |
The TPS65988DK I2C address values are set and controlled by device firmware. Certain firmware configurations may override the presented address settings.