SLVSFN9A September 2020 – August 2021 TPS65988DK
PRODUCTION DATA
A dual port full featured USB Type-C and PD system can be easily implemented in a 20 mm × 40 mm (800 mm2) area with the TPS65988DK. This area includes two Type-C receptacles, two low Rdson external power paths, Type-C protection for CC and SBU pins, and the TPS65988DK. The layout techniques in this guide can be applied to other USB Type-C systems.