SLVSG37 June 2021 TPS65994AE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C_EC_IRQ, I2C2s_IRQ | ||||||
OD_VOL_IRQ | Low level output voltage | IOL = 2 mA | 0.4 | V | ||
OD_LKG_IRQ | Leakage Current | Output is Hi-Z, VI2Cx_IRQ = 3.45 V | –1 | 1 | µA | |
I2C3m_IRQ | ||||||
IRQ_VIH | High-Level input voltage | VLDO_3V3 = 3.3V | 1.3 | V | ||
IRQ_VIH_THRESH | High-Level input voltage threshold | VLDO_3V3 = 3.3V | 0.72 | 1.3 | V | |
IRQ_VIL | low-level input voltage | VLDO_3V3 = 3.3V | 0.54 | V | ||
IRQ_VIL_THRESH | low-level input voltage threshold | VLDO_3V3 = 3.3V | 0.54 | 1.08 | V | |
IRQ_HYS | input hysteresis voltage | VLDO_3V3 = 3.3V | 0.09 | V | ||
IRQ_DEG | input deglitch | 20 | ns | |||
IRQ_ILKG | I2C3m_IRQ leakage current | VI2C3m_IRQ = 3.45 V | –1 | 1 | µA | |
SDA and SCL Common Characteristics (Master, Slave) | ||||||
VIL | Input low signal | VLDO_3V3=3.3V, | 0.54 | V | ||
VIH | Input high signal | VLDO_3V3=3.3V, | 1.3 | V | ||
VHYS | Input hysteresis | VLDO_3V3=3.3V | 0.165 | V | ||
VOL | Output low voltage | IOL=3 mA | 0.36 | V | ||
ILEAK | Input leakage current | Voltage on pin = VLDO_3V3 | –3 | 3 | µA | |
IOL | Max output low current | VOL=0.4 V | 15 | mA | ||
IOL | Max output low current | VOL=0.6 V | 20 | mA | ||
tf | Fall time from 0.7*VDD to 0.3*VDD | VDD = 1.8V, 10 pF ≤ Cb ≤ 400 pF | 12 | 80 | ns | |
VDD = 3.3V, 10 pF ≤ Cb ≤ 400 pF | 12 | 150 | ns | |||
tSP | I2C pulse width surpressed | 50 | ns | |||
CI | pin capacitance (internal) | 10 | pF | |||
Cb | Capacitive load for each bus line (external) | 400 | pF | |||
tHD;DAT | Serial data hold time | VDD = 1.8V or 3.3V | 0 | ns | ||
SDA and SCL Standard Mode Characteristics (Slave) | ||||||
fSCLS | Clock frequency | VDD = 1.8V or 3.3V | 100 | kHz | ||
tVD;DAT | Valid data time | Transmitting Data, VDD = 1.8V or 3.3V, SCL low to SDA output valid | 3.45 | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting Data, VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA (out) low | 3.45 | µs | ||
SDA and SCL Fast Mode Characteristics (Slave) | ||||||
fSCLS | Clock frequency | VDD = 1.8V or 3.3V | 100 | 400 | kHz | |
tVD;DAT | Valid data time | Transmitting data, VDD = 1.8V, SCL low to SDA output valid | 0.9 | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting data, VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA (out) low | 0.9 | µs | ||
SDA and SCL Fast Mode Plus Characteristics (Slave) | ||||||
fSCLS | Clock frequency (1) | VDD = 1.8V or 3.3V, master controls SCL frequency such that: tLOW > tVD;ACK + tSU;DAT, TJ ≤ 65oC | 400 | 1000 | kHz | |
tVD;DAT | Valid data time | Transmitting data, VDD = 1.8V or 3.3V, SCL low to SDA output valid, TJ ≤ 65oC | 0.55 | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting data, VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA (out) low, TJ ≤ 65oC | 0.55 | µs | ||
SDA and SCL Fast Mode Characteristics (Master) | ||||||
fSCLM | Clock frequency for master(3) | VDD = 3.3V | 390 | 410 | kHz | |
tHD;STA | Start or repeated start condition hold time | VDD = 3.3V | 0.6 | µs | ||
tLOW | Clock low time | VDD = 3.3V | 1.3 | µs | ||
tHIGH | Clock high time | VDD = 3.3V | 0.6 | µs | ||
tSU;STA | Start or repeated start condition setup time | VDD = 3.3V | 0.6 | µs | ||
tSU;DAT | Serial data setup time | Transmitting data, VDD = 3.3V | 100 | ns | ||
tSU;STO | Stop condition setup time | VDD = 3.3V | 0.6 | µs | ||
tBUF | Bus free time between stop and start | VDD = 3.3V | 1.3 | µs | ||
tVD;DAT | Valid data time | Transmitting data, VDD = 3.3V, SCL low to SDA output valid | 0.9 | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting data, VDD = 3.3V, ACK signal from SCL low to SDA (out) low | 0.9 | µs |