SLVSG37 June 2021 TPS65994AE
PRODUCTION DATA
Table 9-7 summarizes the Power Design parameters for an USB Type-C PD Thunderbolt Notebook.
POWER DESIGN PARAMETERS | VALUE | CURRENT PATH |
---|---|---|
PP5V Input Voltage, Current | 5 V, 3.5 A | VBUS Source & VCONN Source |
NFET PP_EXT Voltage, Current | 5 V – 20 V, 3 A (5 A Max) | VBUS Sink |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65994AE Circuitry |