SLVSEW8B August 2019 – December 2019 TPS66020 , TPS66021
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPPHV | Resistance from PPHV to VBUS | ILOAD = 1 A, TJ = 25 ℃, SNK state. | 22 | 26 | mΩ | |
ILOAD = 1 A, -10 ℃ ≤ TJ ≤ 125 ℃, SNK state. | 22 | 45 | mΩ | |||
VPPHV_RCP | Maximum voltage due to reverse current during RCP response. | SNK state, VVBUS = 5.5V, ramp VPPHV from 5.5V to 21V at 100 V/ms, CVBUS = 10µF, measure VVBUS | 5.8 | V | ||
VPPHV_OVP | Maximum voltage rise due to reverse current during VBUS OVP response. | SNK state, VVBUS = 5.5V, set VOVP = 6V, ramp VVBUS from 5.5V to 21V at 100 V/ms, CPPHV = 4.7µF, measure VPPHV | 6.2 | V | ||
VRCP_THRES_PPHV | Reverse current blocking voltage threshold for PPHV switch | 2 | 6 | 10 | mV | |
SS | Soft-start slew rate | Transition from DISABLED state to SNK state, VVBUS = 5V, CPPHV = 100µF. Measure slew rate on PPHV. | 0.2 | 0.6 | V/ms | |
tON_PPHV | PPHV enable time including Soft-start. | RPPHV = 100Ω, VVBUS = 5V, CPPHV = 100 µF. Transition from DISABLED state to SNK state, VPPHV at 90% of final value. | 9 | 15 | 29 | ms |
tOFF_PPHV | PPHV disable time. | RPPHV = 100Ω, VVBUS = 5V, CPPHV = 4.7 µF. Transition from SNK state to DISABLED state, VPPHV falls to 4.5V. | 0.9 | 2.2 | 4.3 | ms |