8.4.1.2 SRC 1.5-A State
In the SRC 1.5-A state, EN1 = 1, EN0 = 0. While in the SRC 1.5-A state:
- PP5V power path is enabled with current limit set to ILIM_PP5V_1P5
- PP5V overvoltage, overtemperature and reverse current protections are enabled
- PPHV power path is disabled
- PPHV overtemperature, reverse-current and VBUS overvoltage protections are disabled
- VIN and PP5V undervoltage lockout are enabled
The following transitions are possible from the SRC 1.5-A state:
- SRC 3-A state if (EN1 = 1) and (EN0 = 1)
- DISABLED state if:
- (EN1 = 0) and (EN0 = 0) -or-
- (EN1 = 0) and (EN0 = 1)
- SRC FAULT state if:
- PP5V UVLO, PP5V OVP, or PP5V RCP event detected -or-
- PP5V current limit and PP5V TSD events detected