6.4 Recommended Supply Load Capacitance
over operating free-air temperature range (unless otherwise noted)
PARAMETER(1) |
MIN |
TYP |
MAX |
UNIT |
CVIN |
Capacitance on VIN |
1 |
|
|
µF |
CVLDO |
Capacitance on VLDO |
2.5 |
4.7 |
10 |
µF |
CVBUS |
Capacitance on VBUS |
1 |
|
10 |
µF |
CPPHV |
Capacitance present on PPHV(2) |
1 |
47 |
100 |
µF |
(1) Capacitance values do not include any derating factors. For example, if 5.0 µF is required and the external capacitor value reduces by 50% at the required operating voltage, then the required external capacitor value would be 10 µF.
(2) This capacitance represents the system side load capacitance that may be seen by the device e.g. from a typical battery charging system. Discrete capacitance is not required for proper operation.