SLVSEW9B August 2019 – December 2019 TPS66120 , TPS66121
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V_VBUS_LDO_3V | Output voltage of VBUS LDO | For TPS66120: VIN = 0V, VBUS ≥ 3.8V, 0 ≤ I_VBUS_LDO ≤ 30mA | 3.07 | 3.3 | 3.53 | V |
V_VBUS_LDO_5V | Output voltage of VBUS LDO | For TPS66121: VIN = 0V, VBUS ≥ 5.5V, 0 ≤ I_VBUS_LDO ≤ 30mA | 4.65 | 5.0 | 5.35 | V |
VDO_VBUS_LDO_3V | Drop out voltage of VDD LDO | For TPS66120: VIN = 0V, VBUS = 3.135 V, I_VBUS_LDO = 30 mA | 0.5 | V | ||
VDO_VBUS_LDO_5V | Drop out voltage of VDD LDO | For TPS66121: VIN= 0V, VBUS = 4.75V, I_VBUS_LDO = 30 mA | 0.5 | V | ||
ILIMIT_VBUS_LDO | Current limit VBUS LDO. | VBUS = 5.5V, VIN= 0V, VLDO = 0V | 50 | 100 | mA | |
tEN_VBUS_LDO | Turn-on time of VBUS LDO. | For TPS66120: I_VBUS_LDO = 30mA, CVLDO = 4.7 µF, VIN = 0V. Ramp VVBUS from 0 to 5V at ≥50V/ms. Measure from VBUS = 4.5V to VLDO = 3V. | 1.2 | ms | ||
For TPS66121: I_VBUS_LDO = 30mA, CVLDO = 4.7 µF, VIN = 0V. Ramp VVBUS from 0 to 7.5V at ≥50V/ms. Measure from VBUS = 7V to VLDO = 4.5V. | 1.2 | ms |