SLVSCE6C December 2013 – June 2018 TPS709-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN | –0.3 | 32 | V |
VEN | –0.3 | 7 | V | |
VOUT | –0.3 | 7 | V | |
Maximum output current | IOUT | Internally limited | ||
Output short-circuit duration | Indefinite | |||
Continuous total power dissipation | PDISS | See Thermal Information | ||
Junction temperature, TJ | –55 | 150 | °C | |
Ambient temperature, TA | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |