SLVSCE6C December 2013 – June 2018 TPS709-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Input and output capacitors must be placed as close to the device pins as possible. To improve ac performance (such as PSRR, output noise, and transient response), TI recommends that the board be designed with separate ground planes for VIN and VOUT, with the ground plane connected only at the device GND pin. In addition, the output capacitor ground connection must be connected directly to the device GND pin. High ESR capacitors may degrade PSRR performance.