SLVSCE6C December 2013 – June 2018 TPS709-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PRODUCT | VOUT |
---|---|
TPS709xx(x)yyyz-Q1 | XX(X) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V).
YYY is the package designator. Z is the tape and reel quantity (R = 3000, T = 250). |