SLVSCE6C December 2013 – June 2018 TPS709-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device is disabled under the following conditions:
Table 1 shows the conditions that lead to the different modes of operation.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
VIN | VEN | IOUT | TJ | |
Normal mode | VIN> VOUT(nom) + VDO and
VIN> VIN(min) |
VEN> VEN(HI) | IOUT< ILIM | TJ< 125°C |
Dropout mode | VIN(min)< VIN< VOUT(nom) + VDO | VEN> VEN(HI) | — | TJ< 125°C |
Disabled mode
(any true condition disables the device) |
— | VEN< VEN(low) | — | TJ> 158°C |