SLVSCE6C December 2013 – June 2018 TPS709-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device is designed to operate with an input supply range of 2.7 V to 30 V. The input voltage range must provide adequate headroom in order for the device to have a regulated output. This input supply must be well-regulated and stable. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.