The TPS709 series of linear regulators are ultralow, quiescent current devices designed for power-sensitive applications. A precision band-gap and error amplifier provides 2% accuracy over temperature. Quiescent current of only 1 µA makes these devices ideal solutions for battery-powered, always-on systems that require very little idle-state power dissipation. These devices have thermal-shutdown, current-limit, and reverse-current protections for added safety.
Shutdown mode is enabled by pulling the EN pin low. The shutdown current in this mode goes down to 150 nA, typical.
The TPS709 series is available in WSON-6 and
SOT-23-5 packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS709 | SOT-23 (5) | 2.90 mm × 1.60 mm |
WSON (6) | 2.00 mm × 2.00 mm |
Changes from Revision G (November 2015) to Revision H (July 2021)
Changes from Revision F (December 2014) to Revision G (November 2015)