SBVS186H March 2012 – July 2021 TPS709
PRODUCTION DATA
The TPS709 is a series of devices that consume low quiescent current and deliver excellent line and load transient performance. This performance, combined with low noise and very good PSRR with little (VIN – VOUT) headroom, makes this device ideal for RF portable applications, current limit, and thermal protection. The TPS709 is specified from –40°C to +125°C.