SBVS186H March 2012 – July 2021 TPS709
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | 2.7 | 30 | V | ||
VOUT | Output voltage range | 1.2 | 6.5 | V | ||
VOUT | DC output accuracy | VOUT < 3.3 V | –2% | 2% | ||
VOUT ≥ 3.3 V | –1% | 1% | ||||
ΔVOUT | Line regulation | (VOUT(nom) + 1 V, 2.7 V) ≤ VIN ≤ 30 V | 3 | 10 | mV | |
Load regulation | VIN = VOUT(typ) + 1.5 V or 3 V (whichever is greater), 100 µA ≤ IOUT ≤ 150 mA | 20 | 50 | |||
VDO | Dropout voltage(1)(3) | TPS70933, IOUT = 50 mA | 295 | 650 | mV | |
TPS70933, IOUT = 150 mA | 960 | 1400 | ||||
TPS70950, IOUT = 50 mA | 245 | 500 | ||||
TPS70950, IOUT = 150 mA | 690 | 1200 | ||||
TPS70965, IOUT = 50 mA | 180 | 500 | ||||
TPS70965, IOUT = 150 mA | 460 | 1000 | ||||
I(CL) | Output current limit(4) | VOUT = 0.9 × VOUT(nom) | 200 | 320 | 500 | mA |
IGND | Ground pin current | IOUT = 0 mA, VOUT ≤ 3.3 V | 1.3 | 2.05 | µA | |
IOUT = 0 mA, VOUT > 3.3 V | 1.4 | 2.25 | ||||
IOUT = 150 mA | 350 | |||||
ISHUTDOWN | Shutdown current | VEN ≤ 0.4 V, VIN = 2.7 V | 150 | nA | ||
PSRR | Power-supply rejection ratio | f = 10 Hz | 80 | dB | ||
f = 100 Hz | 62 | |||||
f = 1 kHz | 52 | |||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, IOUT = 10
mA, VIN = 2.7 V, VOUT = 1.2 V |
190 | μVRMS | ||
tSTR | Start-up time(2) | VOUT(nom) ≤ 3.3 V | 200 | 600 | µs | |
VOUT(nom) > 3.3 V | 500 | 1500 | ||||
VEN(HI) | Enable pin high-level input voltage | Device enabled | 0.9 | V | ||
VEN(LOW) | Enable pin low-level input voltage | Device disabled | 0 | 0.4 | V | |
IEN | EN pin current | EN = 1.0 V, VIN = 5.5 V | 300 | nA | ||
I(REV) | Reverse current (flowing out of IN pin) |
VOUT = 3 V, VIN = VEN = 0 V | 10 | nA | ||
Reverse current (flowing into OUT pin) |
VOUT = 3 V, VIN = VEN = 0 V | 100 | ||||
tSD | Thermal shutdown temperature | Shutdown, temperature increasing | 158 | °C | ||
Reset, temperature decreasing | 140 |