SBVS116D December 2008 – November 2023 TPS714
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device only requires 3.2 μA (typical) of quiescent current across the complete load current range (0 mA to 80 mA) and has a maximum current consumption of 4.8 μA (for new device only) at –40°C to +125°C.