The TPS715 low-dropout (LDO) linear voltage regulator is low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS715 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.
The TPS715 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses feedback resistors to set the output voltage from 1.205 V to 15 V. The TPS715 LDOs support a low dropout of typically 415 mV at 50 mA of load current. The low quiescent current (3.2 μA typically) is stable over the entire range of output load current (0 mA to 50 mA). The TPS715 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS715 | DCK (SC70, 5) | 2.00 mm × 1.25 mm |
Changes from Revision S (August 2022) to Revision T (December 2022)
Changes from Revision R (February 2015) to Revision S (August 2022)
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | FIXED | ADJUSTABLE | ||
FB | — | 1 | I | In the adjustable configuration, this pin sets the output voltage with the help of the feedback divider. |
GND | 2 | 2 | — | Ground pin. |
IN | 4 | 4 | I | Input supply pin. A capacitor with a value of 0.1 µF or larger is recommended from this pin to ground. See the Section 8.2.1.3 section for more information. |
NC | 1, 3 | 3 | — | No connect pin. This pin is not connected internally. Connect this pin to ground for best thermal performance or leave floating. |
OUT | 5 | 5 | O | Output of the regulator. A capacitor with a value of 1 µF or larger is required from this pin to ground.(1) See the Section 8.2.1.3 section for more information. |