SBVS047I April 2004 – November 2023 TPS715A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS715A is designed to operate with an input voltage supply range from 2.5 V to 24 V. The input voltage range provides adequate headroom in order for the device to have a regulated output. This input supply must be well regulated. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.