The TPS717-Q1 family of low-dropout (LDO), low-power linear regulators offers very high power-supply rejection (PSRR) and maintains very low 45-μA ground current in an ultra-small, five-pin SOT package. The family uses an advanced BiCMOS process and a PMOSFET pass device to achieve fast start-up, very low noise, excellent transient response, and excellent PSRR performance. The TPS717-Q1 is stable with a 1-μF ceramic output capacitor and uses a precision voltage reference and feedback loop to achieve a worst-case accuracy of 3% over all load, line, process, and temperature variations. The device family is fully specified from TJ, TA = –40°C to 125°C and is offered in a small SOT (SC70-5) package, a
2-mm × 2-mm WSON-6 package with a thermal pad, and a 1.5-mm × 1.5-mm WSON-6 package, which are ideal for small form-factor portable equipment (such as wireless handsets and PDAs). The TPS717-Q1 family of LDOs is qualified for AEC-Q100 grade 1.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS717-Q1 | SOT (5) | 2.00 mm × 1.25 mm |
WSON (6) | 2.00 mm × 2.00 mm | |
WSON (6) | 1.50 mm × 1.50 mm |
Changes from B Revision (December 2014) to C Revision
Changes from A Revision (August 2013) to B Revision
Changes from * Revision (September 2012) to A Revision