SBVS128F June 2009 – December 2015 TPS727
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
These devices are designed to operate from an input voltage supply range between 2.0 V and 5.5 V. The input voltage range provides adequate headroom in order for the device to have a regulated output. This input supply must be well regulated. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.