The TPS730 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses in a small SOT-23 package. NanoStar™ packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small, 2.2-μF ceramic capacitor on the output. The TPS730 family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (for example, 120 mV at 200 mA, TPS73030). Each device achieves fast start-up times (approximately 50 μs with a 0.001-μF bypass capacitor) while consuming low quiescent current (170 μA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 μA. The TPS73018 exhibits approximately 33 μVRMS of output voltage noise at 1.8 V output with a 0.01-μF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features as well as the fast response time.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS730 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm | |
DSBGA (5) | 1.35 mm × 1.00 mm |
Changes from I Revision (February, 2011) to J Revision
Changes from H Revision (October, 2007) to I Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
SOT-23 | DSBGA | |||
EN | 3 | A3 | I | Enable pin. Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. EN can be connected to IN if not used. |
FB | 5 | N/A | I | Feedback pin. This terminal is the feedback input pin for the adjustable device. Fixed-voltage versions in the DBV package do not have this pin. |
GND | 2 | A1 | — | Regulator ground. |
IN | 1 | C3 | I | Input to the device. |
OUT | 6 | C1 | O | Output of the regulator. |
NR | 4 | B2 | — | Noise Reduction pin. Connecting an external capacitor to this pin filters noise generated by the internal bandgap. This configuration improves power-supply rejection and reduces output noise. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Input range, VIN | –0.3 | 6 | V | |
Enable range, VEN | –0.3 | 6 | |||
Output range, VOUT | –0.3 | 6 | |||
Current | Peak output, IOUT(max) | Internally limited | |||
Continuous total power dissipation | SeeThermal Information | ||||
Temperature | Junction, TJ | DBV package | –40 | 150 | °C |
YZQ package | –40 | 125 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage | 2.7 | 5.5 | V | |
VEN | Enable supply voltage | 0 | VIN | V | |
VOUT | Output voltage | VFB | 5 | V | |
IOUT | Output current | 0 | 200 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C | |
CIN | Input capacitor | 0.1 | 1 | µF | |
COUT | Output capacitor | 2.2(1) | 10 | µF | |
CNR | Noise reduction capacitor | 0 | 10 | nF | |
CFF | Feed-forward capacitor | 15 | pF | ||
R2 | Lower feedback resistor | 30.1 | kΩ |
THERMAL METRIC(1) | TPS73001 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | YZQ (DSBGA) | |||
6 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 225.1 | 178.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 78.4 | 1.4 | |
RθJB | Junction-to-board thermal resistance | 54.7 | 62.1 | |
ψJT | Junction-to-top characterization parameter | 3.3 | 0.9 | |
ψJB | Junction-to-board characterization parameter | 53.8 | 62.1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range(1) | 2.7 | 5.5 | V | ||||
IOUT | Continuous output current | 0 | 200 | mA | ||||
VFB | Internal reference (TPS73001) | 1.201 | 1.225 | 1.25 | V | |||
VOUT | Output voltage range | TPS73001 | VFB | 5.5 – VDO | V | |||
Output voltage accuracy | 0 µA ≤ IOUT ≤ 200 mA, 2.75 V ≤ VIN ≤ 5.5 V | –2% | VOUT(nom) | 2% | V | |||
ΔVOUT(ΔVIN) | Line regulation(1) | VOUT + 1 V ≤ VIN ≤ 5.5 V | 0.05 | %/V | ||||
ΔVOUT(ΔIOUT) | Load regulation | 0 µA ≤ IOUT ≤ 200 mA, TJ = 25°C | 5 | mV | ||||
VDO | Dropout voltage(2)
(VIN = VOUT(nom) – 0.1 V) |
IOUT = 200 mA | 120 | 210 | mV | |||
ICL | Output current limit | VOUT = 0 V | 285 | 600 | mA | |||
IGND | Ground pin current | 0 µA < IOUT < 200 mA | 170 | 250 | μA | |||
ISHUTDOWN | Shutdown current(3) | VEN = 0 V, 2.7 V ≤ VIN ≤ 5.5 V | 0.07 | 1 | μA | |||
IFB | FB pin current | VFB = 1.8 V | 1 | μA | ||||
PSRR | Power-supply rejection ratio | TPS73028 | f = 100 Hz, IOUT = 200 mA, TJ = 25°C | 68 | dB | |||
Vn | Output noise voltage | TPS73018 | BW = 200 Hz to 100 kHz, IOUT = 200 mA, CNR = 0.01 μF |
33 | μVRMS | |||
tSTR | Start-up time | TPS73018 | RL = 14 Ω, COUT = 1 µF, CNR = 0.001 μF | 50 | μs | |||
VEN(high) | High-level enable input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 1.7 | VIN | V | |||
VEN(low) | Low-level enable input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.7 | V | |||
IEN | EN pin current | VEN = 0 V | –1 | 1 | μA | |||
UVLO | Threshold, VCC rising | 2.25 | 2.65 | V | ||||
Hysteresis | 100 | mV |