SGLS303G May 2005 – December 2024 TPS732-Q1
PRODUCTION DATA
PRODUCT | DESCRIPTION(1) |
---|---|
TPS732xxQyyyz(M3)Q1 | xx is the nominal
output voltage (for example, 25 = 2.5 V, 01 = Adjustable (2)). Q indicates that the device is a grade-1 device in accordance with the AEC-Q100 standard. yyy is the package designator. z is the package quantity. M3 is a suffix designator for devices that only use the latest manufacturing flow (CSO: RFB). Devices without this suffix can ship with the legacy silicon (CSO: DLN) or the new silicon (CSO: RFB). The reel packaging label provides CSO information to distinguish which silicon is being used. Device performance for new and legacy silicon is denoted throughout the document. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |