Refer to the PDF data sheet for device specific package drawings
The TPS737 linear low-dropout (LDO) voltage regulator uses an NMOS pass transistor in a voltage-follower configuration. This topology is relatively insensitive to the output capacitor value and ESR, allowing for a wide variety of load configurations. Load transient response is excellent, even with a small 1μF ceramic output capacitor. The NMOS topology also allows for very low dropout.
The TPS737 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Devices that use the latest manufacturing flow have an updated design with new silicon on the latest TI process technology. Current consumption, when not enabled, is less than 20nA and is designed for portable applications. This device is protected by thermal shutdown and foldback current limit.
For applications that require higher output voltage accuracy, consider TI's TPS7A37 1% overall accuracy, 1A low-dropout voltage regulator.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TPS737 | DRB (VSON, 8) | 3mm × 3mm |
DCQ (SOT-223, 6) | 6.5mm × 7.06mm | |
DRV (WSON, 6) | 2mm × 2mm |
PIN | Type(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT-223 | VSON | WSON | ||
IN | 1 | 8 | 6 | I | Unregulated input supply |
GND | 3, 6 | 4, Pad | 3, Pad | — | Ground |
EN | 5 | 5 | 4 | I | Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. See the Section 6.3.3 section for more details. EN must not be left floating and can be connected to IN if not used. |
NR | 4 | 3 | 2 | — | Fixed voltage versions only—connecting an external capacitor to this pin bypasses noise generated by the internal band gap, reducing output noise to very low levels. |
FB | 4 | 3 | 2 | I | Adjustable voltage version only—this is the input to the control loop error amplifier, and is used to set the output voltage of the device. |
OUT | 2 | 1 | 1 | O | Regulator output. A 1.0-μF or larger capacitor of any type is required for stability. |
NC | — | 2, 6, 7 | 5 | — | Not connected |