SLVSER5A December 2018 – May 2021 TPS73801-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP(9) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage(1)(2) | 25°C | 2.2 | 1.9 | 20 | V | ||
VFB | FB pin voltage(1)(3) | VIN = 2.21 V, ILOAD = 1 mA | 25°C | 1.192 | 1.21 | 1.228 | V | |
VIN = 2.5 V to 20 V, ILOAD = 1 mA to 1 A | Full range | 1.174 | 1.21 | 1.246 | ||||
Line regulation(1) | ΔVIN = 2.21 V to 20 V, ILOAD = 1 mA | Full range | 1.5 | 5 | mV | |||
Load regulation(1) | VIN = 2.5 V, ΔILOAD = 1 mA to 1 A | 25°C | 2 | 8 | mV | |||
Full range | 18 | |||||||
VDO | Dropout voltage(2)(5)(4) VIN = VOUT(NOMINAL) | ILOAD = 1 mA | 25°C | 0.02 | 0.06 | V | ||
Full range | 0.10 | |||||||
ILOAD = 100 mA | 25°C | 0.1 | 0.17 | |||||
Full range | 0.22 | |||||||
ILOAD = 500 mA | 25°C | 0.19 | 0.27 | |||||
Full range | 0.35 | |||||||
ILOAD = 1 A | 25°C | 0.24 | 0.30 | |||||
Full range | 0.40 | |||||||
IGND | GND pin current(4)(6) VIN = VOUT(NOMINAL) + 1 | ILOAD = 0 mA | Full range | 1 | 1.5 | mA | ||
ILOAD = 1 mA | Full range | 1.1 | 1.6 | |||||
ILOAD = 100 mA | Full range | 3.8 | 5.5 | |||||
ILOAD = 500 mA | Full range | 15 | 25 | |||||
ILOAD = 1 A | Full range | 35 | 80 | |||||
VN | Output voltage noise | COUT =
10 µF, ILOAD = 1 A, BW = 10 Hz to 100 kHz | 25°C | 45 | µVRMS | |||
IFB | FB pin bias current(1)(7) | 25°C | 3 | 10 | µA | |||
VEN | Shutdown threshold | VOUT = OFF to ON | Full range | 0.9 | 2 | V | ||
VOUT = ON to OFF | Full range | 0.15 | 0.75 | |||||
IEN | EN pin current | VEN = 0 V | 25°C | 0.01 | 1 | µA | ||
VEN = 20 V | 25°C | 3 | 30 | |||||
Quiescent current in shutdown | VIN = 6 V, VEN = 0 V | 25°C | 0.01 | 1 | µA | |||
PSRR | Ripple rejection(10) | VIN – VOUT = 1.5 V (avg), VRIPPLE = 0.5 VP-P, fRIPPLE = 120 Hz, ILOAD = 0.75 A | 25°C | 55 | 63 | dB | ||
ICL | Current limit | VIN = 7 V, VOUT = 0 V | 25°C | 2 | A | |||
VIN = VOUT(NOMINAL) + 1 | Full range | 1.6 | ||||||
IREV | Input reverse leakage current | VIN = –20 V, VOUT = 0 V | Full range | 1 | mA | |||
IRO | Reverse output current(8) | VOUT = 1.21 V, VIN < 1.21 V | 25°C | 300 | 600 | µA |