SBVS064O December 2005 – October 2024 TPS74201
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range | VOUT + VDO | 5.5 | V | ||||
VBIAS | BIAS pin voltage range | 2.375 | 5.25 | V | ||||
VREF | Internal reference | TJ = 25℃ | 0.796 | 0.8 | 0.804 | V | ||
VOUT | Output voltage | VIN = 5V, IOUT = 1.5A, VBIAS = 5V | VREF | 3.6 | V | |||
VOUT | Accuracy (1) | 2.375V ≤ VBIAS ≤ 5.25V, VOUT + 1.62V ≤ VBIAS 50mA ≤ IOUT ≤ 1.5A | -1 | ±0.2 | 1 | % | ||
ΔVOUT(ΔVIN) | Line regulation | VOUT (NOM) + 0.3V ≤ VIN ≤ 5.5V, VQFN | 0.0005 | 0.05 | %/V | |||
VOUT (NOM) + 0.3V ≤ VIN ≤ 5.5V, DDPAK/TO-263 | 0.0005 | 0.06 | ||||||
ΔVOUT(ΔIOUT) | Load regulation | 0 mA ≤ IOUT ≤ 50mA (Legacy Chip) | 0.013 | %/mA | ||||
50 mA ≤ IOUT ≤ 1.5 A (Legacy Chip) | 0.04 | %/A | ||||||
50 mA ≤ IOUT ≤ 1.5 A (New Chip) | 0.09 | |||||||
VDO | VIN dropout voltage(2) | IOUT = 1.5 A, VBIAS – VOUT (NOM) ≥ 1.62 V, VQFN | 55 | 100 | mV | |||
IOUT = 1.5 A, VBIAS – VOUT (NOM) ≥ 1.62 V, DDPAK/TO-263 (Legacy chip only) | 60 | 120 | ||||||
VBIAS dropout voltage(2) | IOUT = 1.5A, VIN = VBIAS (Legacy Chip) | 1.4 | V | |||||
IOUT = 1.5A, VIN = VBIAS (New Chip) | 1.43 | |||||||
ICL | Current limit | VOUT = 80% × VOUT(nom), (Legacy Chip) | 1.8 | 4 | A | |||
VOUT = 80% × VOUT(nom), (New Chip) | 2 | 5.5 | ||||||
IBIAS | BIAS pin current | IOUT = 0mA to 1.5A (Legacy Chip) | 2 | 4 | mA | |||
IOUT = 0mA to 1.5A (New Chip) | 1 | 2 | ||||||
ISHDN | Shutdown supply current (IGND) | VEN ≤ 0.4V (Legacy Chip) | 1 | 100 | µA | |||
VEN ≤ 0.4V, (New Chip) | 0.85 | 2.75 | ||||||
IFB | Feedback pin current (3) | IOUT = 50mA to 1.5A (Legacy Chip) | –250 | 68 | 250 | nA | ||
IOUT = 50mA to 1.5A (New Chip) | –30 | 0.15 | 30 | nA | ||||
PSRR | Power-supply rejection (VIN to VOUT) | 1 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V (Legacy Chip) | 73 | dB | ||||
1 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V (New Chip) | 60 | |||||||
300 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V (Legacy Chip) | 42 | |||||||
300 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V (New Chip) | 30 | |||||||
Power-supply rejection (VBIAS to VOUT) | 1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (Legacy Chip) | 62 | ||||||
1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (New Chip) | 59 | |||||||
300kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V | 50 | |||||||
Vn | Output noise voltage | BW = 100Hz to 100kHz, IOUT = 1.5A, CSS = 1nF (Legacy Chip) | 16 | μVrms x Vout | ||||
BW = 100 Hz to 100 kHz, IOUT = 3A, CSS = 1nF (New Chip) | 20 | |||||||
VTRAN | %VOUT droop during load transient | IOUT = 50mA to 1.5A at 1A/µs, COUT=none (Legacy Chip) | 3.5 | %VOUT | ||||
VTRAN | %VOUT droop during load transient | IOUT = 50mA to 1.5A at 1A/µs, COUT=2.2µF (New Chip) | 1.7 | %VOUT | ||||
tSTR | Minimum start-up time | RLOAD for IOUT = 1.5A, CSS = open (Legacy Chip) | 100 | µs | ||||
RLOAD for IOUT = 1.0A, CSS = open (New Chip) | 250 | |||||||
ISS | Soft-start charging current | VSS = 0.4V, IOUT = 0mA (Legacy Chip) | 0.500 | 0.730 | 1 | µA | ||
VSS = 0.4V, IOUT = 0mA (New Chip) | 0.300 | 0.530 | 0.800 | |||||
VEN(hi) | Enable input high level | 1.1 | 5.5 | V | ||||
VEN(lo) | Enable input low level | 0 | 0.4 | V | ||||
VEN(hys) | Enable pin hysteresis | (Legacy Chip) | 50 | mV | ||||
(New Chip) | 55 | |||||||
VEN(dg) | Enable pin deglitch time | 20 | µs | |||||
IEN | Enable pin current | VEN = 5V (Legacy Chip) | 0.1 | 1 | µA | |||
VEN = 5V (New Chip) | 0.1 | 0.25 | ||||||
VIT | PG trip threshold | VOUT decreasing (Legacy Chip) | 86.5 | 90 | 93.5 | %VOUT | ||
VOUT decreasing (New Chip) | 85 | 90 | 94 | |||||
VHYS | PG trip hysteresis | (Legacy Chip) | 3 | %VOUT | ||||
(New Chip) | 2.5 | |||||||
VPG(lo) | PG output low voltage | IPG = 1 mA (sinking), VOUT < VIT (Legacy Chip) | 0.3 | V | ||||
IPG = 1 mA (sinking), VOUT < VIT (New Chip) | 0.12 | |||||||
IPG(lkg) | PG leakage current | VPG = 5.25 V, VOUT > VIT (Legacy Chip) | 0.03 | 1 | µA | |||
VPG = 5.25 V, VOUT > VIT (New Chip) | 0.001 | 0.05 | ||||||
TJ | Operating junction temperature | –40 | 125 | ℃ | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing (Legacy Chip) | 155 | ℃ | ||||
Shutdown, temperature increasing (New Chip) | 165 | |||||||
Reset, temperature decreasing | 140 |