SBVS355C June 2019 – May 2022 TPS745-Q1
PRODUCTION DATA
The junction temperature can be determined using the junction-to-ambient thermal resistance (RθJA) and the total power dissipation (PD). Use Equation 7 to calculate the power dissipation. Multiply PD by RθJA as Equation 8 shows and add the ambient temperature (TA) to calculate the junction temperature (TJ).
Calculate the maximum ambient temperature according to Equation 9 and Equation 10. The maximum ambient temperature is 113.86°C for the example conditions.