SBVS355C June 2019 – May 2022 TPS745-Q1
PRODUCTION DATA
Table 8-1 summarizes the design requirements for Figure 8-9.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 3.3 V |
Output voltage | 1.8 V, ±1% |
Input current | 300 mA, maximum |
Output load | 300-mA DC |
Maximum ambient temperature | 105°C |