SBVS355C June 2019 – May 2022 TPS745-Q1
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TPS745xx(x)PvQWyyyzQ1 | xx(x) is
the nominal output voltage. For output voltages with a resolution of
100 mV, two digits are used in the ordering number; otherwise, three
digits are used (for example, 28 = 2.8 V; 125 = 1.25 V; 01 =
adjustable). P indicates an active output discharge feature. All members of the TPS745-Q1 family actively discharge the output when the device is disabled. v indicates the topology of the power-good output and the timing associated with the power-good delay.
Q indicates that this device is a Grade-1 device in accordance with the AEC-Q100 standard. W indicates the package has wettable flanks. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). Q1 indicates that this device is an automotive grade (AEC-Q100) device. |