SBVS355C June 2019 – May 2022 TPS745-Q1
PRODUCTION DATA
Parameter | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
tPGDH | PG delay time rising, time from 92% VOUT to 20% of PG(1) | 135 | 165 | 178 | µs | |
'B' version(2) | 4.5 | 5 | 5.5 | ms | ||
tPGDL | PG delay time falling, time from 90% VOUT to 80% of PG(1) | 1.5 | 7 | 10 | µs |