Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS746-Q1 Automotive, 1-A LDO With Power-Good in Small Wettable Flank WSON Packages
1 Features
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1:
–40°C to +125°C, TA
- Device operating junction
temperature range:
- Package:
- 2-mm × 2-mm wettable
flank WSON
- 3-mm × 3-mm wettable flank VSON
- Input voltage range: 1.5 V to 6.0
V
- Output voltage range:
- Fixed option: 0.65 V to
5.0 V
- Adjustable option: 0.55 V to 5.5 V
- High PSRR: 38 dB at 100 kHz
- Output accuracy: ±0.85% typical,
±1.5% maximum
- Power-good output options:
- Ultra-low dropout:
- 265 mV (max) at 1 A (3.3
VOUT)
- Stable with a 1-µF or larger
capacitor
- Low IQ: 25 μA
(typical)
- Active output discharge
- Functional Safety-Capable
- Low thermal resistance:
- DRV (6-pin WSON), RθJA = 80.3°C/W
- DRB (8-pin VSON), RθJA = 55.5°C/W