SBVS358C June 2018 – May 2022 TPS746-Q1
PRODUCTION DATA
Use the parameters listed in Table 8-1 for typical linear regulator applications.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 3.8 V |
Output voltage | 3.3 V, ±1% |
Input current | 1.2 A (maximum) |
Output load | 1-A DC |
Maximum ambient temperature | 70°C |