SBVS337A April 2018 – December 2018 TPS746
PRODUCTION DATA.
Input and output capacitors are required to achieve the output voltage transient requirements. Capacitance values of 2.2 µF are selected to give the maximum output capacitance in a small, low-cost package; see the Input and Output Capacitor Selection section for details.
Figure 46 illustrates the output voltage of the TPS746. Set the output voltage using the resistor divider; see the section for details.