SBVS337A April 2018 – December 2018 TPS746
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPGDH | PG delay time rising(1) | Time from 92% VOUT to 20% of PG | TPS746 | 135 | 165 | 178 | µs |
tPGDH | PG delay time rising(1) | Time from 92% VOUT to 20% of PG. | TPS746B | 4.5 | 5.0 | 5.5 | ms |
tPGDL | PG delay time falling(1) | Time from 90% VOUT to 80% of PG | 1.5 | 7 | 10 | µs |