SBVS425A
december 2022 – may 2023
TPS748A-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Typical Characteristics: IOUT = 50 mA
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Enable and Shutdown
7.3.2
Active Discharge
7.3.3
Power-Good Output (PG)
7.3.4
Internal Current Limit
7.3.5
Thermal Shutdown Protection (TSD)
7.4
Device Functional Modes
7.4.1
Normal Operation
7.4.2
Dropout Operation
7.4.3
Disabled
8
Application and Implementation
8.1
Application Information
8.1.1
Input, Output, and Bias Capacitor Requirements
8.1.2
Dropout Voltage
8.1.3
Output Noise
8.1.4
Estimating Junction Temperature
8.1.5
Soft Start, Sequencing, and Inrush Current
8.1.6
Power-Good Operation
8.2
Typical Application
8.2.1
Design Requirements
8.2.2
Detailed Design Procedure
8.2.3
Application Curve
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DRC|10
MPDS117L
Thermal pad, mechanical data (Package|Pins)
DRC|10
QFND709
Orderable Information
sbvs425a_oa
sbvs425a_pm
1
Features
AEC-Q100 qualified for automotive applications:
Temperature grade 1: –40°C ≤ T
A
≤ +125°C
HBM ESD classification level 2
CDM ESD classification level C4A
Extended junction temperature (T
J
) range:
–40°C to +150°C
Input voltage range:
IN: V
IN
+ V
DO
to 6.0 V
BIAS: V
OUT
+ V
DO(BIAS)
to 6.0 V
V
OUT
range: 0.8 V to 3.6 V
Low dropout: 60 mV typical at 1.5 A, V
BIAS
= 5 V
Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
2% accuracy over line, load, and temperature
Programmable soft-start provides linear voltage start-up
V
BIAS
permits low V
IN
operation with good transient response
Stable with any output capacitor ≥ 2.2 μF
Available in small, 3-mm × 3-mm × 1-mm VSON-10 packages