SBVS425A december 2022 – may 2023 TPS748A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 2.1 V, ±3%, provided by the dc/dc converter switching at 500 kHz |
Bias voltage | 5.0 V |
Output voltage | 1.8 V, ±1% |
Output current | 1.0 A (maximum), 10 mA (minimum) |
RMS noise, 10 Hz to 100 kHz | < 10 µVRMS |
PSRR at 500 kHz | > 40 dB |
Start-up time | < 25 ms |