SBVS425A december   2022  – may 2023 TPS748A-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
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
    6. 6.6 Typical Characteristics: IOUT = 50 mA
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable and Shutdown
      2. 7.3.2 Active Discharge
      3. 7.3.3 Power-Good Output (PG)
      4. 7.3.4 Internal Current Limit
      5. 7.3.5 Thermal Shutdown Protection (TSD)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input, Output, and Bias Capacitor Requirements
      2. 8.1.2 Dropout Voltage
      3. 8.1.3 Output Noise
      4. 8.1.4 Estimating Junction Temperature
      5. 8.1.5 Soft Start, Sequencing, and Inrush Current
      6. 8.1.6 Power-Good Operation
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VIN Input supply voltage VOUT + VDO (VIN) VOUT + 0.3 6.0 V
VEN Enable supply voltage VIN 6.0 V
VBIAS BIAS supply voltage VOUT + VDO (VBIAS)(1) VOUT + 1.6(1) 6.0 V
VOUT Output voltage 0.8 3.3 V
IOUT Output current 0 1.5 A
COUT Output capacitor (3) 10 µF
CIN Input capacitor (1)(2) 1 µF
CBIAS Bias capacitor 0.1 1 µF
CSS Soft-start capacitor 1 10 100 nF
TJ Operating junction temperature –40 150
VBIAS has a minimum voltage of 2.7 V or VOUT + VDO (VBIAS), whichever is higher.
If VIN and VBIAS are connected to the same supply, the recommended minimum capacitor for the supply is 4.7 μF.
A maximum capacitor derating of 25% is considered for minimum capacitance