SGLS247B September 2011 – March 2016 TPS763-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | — | Enable input |
FB | 4 | I | Feedback voltage (TPS76301-Q1 only) |
GND | 2 | — | Ground |
IN | 1 | I | Input supply voltage |
NC | 4 | — | No connection (fixed-voltage option only) |
OUT | 5 | O | Regulated output voltage. |