SLVS237E August 1999 – March 2024 TPS766
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS766 LDO provides a very accurate output with high PSRR and excellent line and load transient performance and is capable of handling up to 250mA of the load current. Low quiescent current consumption makes the TPS766 designed for battery-powered applications. The TPS766 low dropout at a full load of 250mA helps extend the battery operation range.