SGLS118E December 2001 – July 2024 TPS769-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS769-Q1 is designed to operate from an input voltage supply range between 2.5V and 16V (new chip). The input voltage range provides adequate headroom for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR help improve the output noise performance.