SGLS118E December 2001 – July 2024 TPS769-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-1 lists the R1 and R2 resistor values for the adjustable-voltage version.
OUTPUT VOLTAGE | R1 (kΩ) | R2 (kΩ) |
---|---|---|
2.5V | 174 | 169 |
3.3V | 287 | 169 |
3.6V | 324 | 169 |
4.0V | 383 | 169 |
5.0V | 523 | 169 |