SGLS118E December 2001 – July 2024 TPS769-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Continuous input voltage (legacy chip) | –0.3 | 13.5 | V |
Continuous input voltage (new chip) | –0.3 | 18 | ||
VOUT | Output voltage (legacy chip) | –0.3 | 7 | |
Output voltage (new chip) | –0.3 | VIN + 0.3 or 7 (whichever is smaller) | ||
VFB | FB pin voltage (legacy chip) | –0.3 | 7 | |
FB pin voltage (new chip) | –0.3 | 3 | ||
VEN | EN pin voltage (legacy chip) | –0.3 | VIN + 0.3 | |
EN pin voltage (new chip) | –0.3 | 18 | ||
Current | Maximum output | Internally limited | A | |
Temperature | Operating junction temperature , TJ (legacy chip) | –40 | 150 | °C |
Operating junction temperature , TJ (new chip) | –55 | 150 | ||
Storage, Tstg | –65 | 150 |