SLVS325D March 2001 – February 2018 TPS791
PRODUCTION DATA.
Table 2 shows the parameters used for this design example.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 4.3 V to 3.5 V (Lithium Ion battery) |
Output voltage | 3.3 V |
DC output current | 10 mA |
Peak output current | 100 mA |
Maximum ambient temperature | 60°C |