SLVS325D March 2001 – February 2018 TPS791
PRODUCTION DATA.
Select the desired output voltage option. An input capacitor of 0.1 µF is used because the battery is connected to the input through a via and a short 10-mil (0.01-in) trace. An output capacitor of 1 mF is used in this design example. A smaller size output capacitor can be used up to a minimum of 1 µF to stabilize the internal control loop.